TLE9893QKW62S
The MOTIX™ TLE9893QKW62S is suitable for high temperature environments up to 175°C
The MOTIX™ TLE9893QKW62S is part of the MOTIX™ TLE989x product family. It is a fully integrated 3-Phase motor driver with the industry standard Arm® Cortex®-M3 core, enabling the implementation of advanced motor control algorithms. It includes a bridge driver to drive up to six external power NFETs for 3-Phase motor control. A dual stage charge pump enables low voltage operation and programmable charge current profile along with adaptive MOSFET control for optimized EMC. Its peripheral set includes a current sense amplifier, two successive approximation ADCs that can be synchronized with the capture and compare unit 7 for PWM generation and several 16-bit timers. A CAN-FD transceiver and MULTICAN+ controller are integrated as well to enable CAN-FD communication along with a number of general purpose I/Os. It includes an on-chip linear voltage regulator to supply external loads.
The safe switch of path developed according to ASIL-B enables to safely turn off the motor.
It is a highly integrated AEC-Q100 Grade 0 automotive qualified device enabling cost and space efficient solutions for mechatronic BLDC motor drive applications such as pumps or fans.
Summary of Features
- Six programmable gate drivers with integrated charge pump for N-Channel MOSFETs
- Integrated CAN-FD transceiver
- 2x UART Transmitter (with LIN support)
- Security: Layered access right management, secured boot and key storage
- 2 x synchronous serial interface (SSC) for SPI communication
- On-chip oscillator and PLL for clock generation
- Four high voltage monitoring input with wake-up functionality
- High speed current sense amplifier for motor current sensing via shunt
- Measurement unit:
- 10-bit diagnostic ADC with 15 multiplexed inputs
- 12-bit user ADC with 26 multiplexed inputs
- On chip temperature and supply voltage measurement unit
- Grade 0 qualification supports operation up to Tjmax = 175 °C
- Independent programmable window watchdog
- 5V/1.5V internal supplies
- External supply (VDDEXT): 5V+/-2% @ 40mA
- Package: LQFP-64
- Power saving modes:
- Sleep Mode
- Stop Mode
- Cyclic wake-up or cyclic sense during Sleep Mode
Microcontroller Features:
- 32-bit Arm® Cortex®-M3 Core, up to 60 MHz clock frequency
- 256 kByte flash memory
- 32 kByte Boot ROM memory (used for device firmware)
- 31 kByte RAM memory + 1 kByte secure RAM memory
- Harvard architecture
- Thumb®-2 Instruction set and hardware divide and multiplication unit
- Capture/compare unit for PWM signal generation (CCU7) with 5x 16-bits timers
General Characteristics:
- Operating supply voltage Vs=5.5 to 28V, maximum rating 40V
- Extended operating range Vs=3.0 to 28V, MCU / Flash fully functional
- ESD susceptibility:
- up to 2kV / handling on all pins
- 4kV @ high voltage inputs
- 6kV @ CAN
- Wide operating temperature range: Tj: -40°C up to 175°C